Manufacturer part number: 31 5236 500 510
Brand: BINDER
Price: 25.55 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
31 5236 500 510
Cable cross section(mm²) | 0.75 | Cable diameter(mm) | 6 | Max. temperature(°C) | 85 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Nominal voltage(V) | 24 | IP rating | IP67 |
Number of pins | 3 | Total number of pins | 3 + PE | Colour | Black |
Conductor material | PUR | Display | LED | Standard (square connectors) | DIN |
Type (valve connectors) | A planar | Leading contact (PE) | Yes | Cable length(m) | 5 |
This page is Female solenoid valve connector, wired, LED, part number 31 5236 500 510.
You can find the detail information about specifications and dimensions on part number 31 5236 500 510.
Configure
Basic Attributes
Optional Attributes