Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
16 8097 000 |
16 8107 001 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Temperature range (°C) | Compatible with (details) | Standards/certification marks | Colour | Type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.91 € | 1 | Available | 3 Days | -20 - +125 | - | DIN | Black | C Series 230 | Flat seal NBR | ||
- | 1.33 € | 1 | Available | 3 Days | -60 to +250 | Magnetic valve connector design C series 235 | Industry Standard | Red | C Series 235 | Flat seal silicone |
Loading...
Configure
Basic Attributes
Temperature range(°C)
Compatible with (details)
Standards/certification marks
Colour
Type
Type (misc.)
Filter by standard shipping days
Optional Attributes