Model C: Flat sealing, industrial, series 235

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

16 8110 000

Part Number
16 8110 000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.52 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Temperature range(°C) -40 + 100 Compatible with (details) Magnetic valve connector design C series 230 Standards/certification marks Industry Standard
Colour Beige Type C Series 230 Type (misc.) Flat seal NBR

This page is Model C: Flat sealing, industrial, series 235, part number 16 8110 000.
You can find the detail information about specifications and dimensions on part number 16 8110 000.

Tech Support