Feedthrough M12 with wire

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21 03 311 1402
21 03 311 1501
21 03 311 2400
21 03 311 2501
21 03 371 2403
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector cross-section (max.)
(mm²)
No. of pins (RJ) Coding Connection side A (sensors/actuators) Contact surface Seal type Sensor/actuator connectivity fittings IP rating Cable diameter

27.85 €

1 Available 3 Days 0.504AM12 plug, built-inGold platedM16 front panel fittingPlug, mount806017Brass

44.44 €

1 Available 3 Days 0.505AM12 plug, built-inGold platedM16 front panel fittingPlug, mount806017Brass

38.57 €

1 Available 3 Days 0.504AM16 plug, built-inGold platedM12 front panel fittingSocket, build-in806017Brass

46.60 €

1 Available 3 Days 0.505AM12 plug, built-inGold platedM12 front panel fittingSocket, build-in806017Brass

27.85 €

1 Available 3 Days -4DM12 socket, built-in-M12 front panel fittingSocket, build-in--

Loading...

  1. 1

Basic information

Thread type connection side M12 Nominal current(A) 4 Nominal voltage(V) 50
Max. temperature(°C) +85 Min. temperature(°C) -40 Connector standard Sensor connector
Sensor/actuator wiring type (category) Sensor/actuator built-in connector Connection (components) Open end cable Connection side B (sensors/actuators) Cable, open end
Connector type IP67

Tech Support