Accessories For Cover Cap

Accessories For Cover Cap
  • Volume Discount

Product Details:

Manufacturer part number: 09 20 010 5402

Brand: HARTING

Price: 8.93

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 20 010 5402

Part Number
09 20 010 5402
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Temperature range(°C) 40 - 125 Material (details) Zinc diecast Type (misc.) Cover
Type Han ® 10A Size 10 A

This page is Accessories For Cover Cap, part number 09 20 010 5402.
You can find the detail information about specifications and dimensions on part number 09 20 010 5402.

Tech Support