D-SUB built-in pin strip 180 °

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 65 161 7712
09 65 361 7712
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins

5.01 €

1 Available 3 Days 9

7.88 €

1 Available 3 Days 25

Loading...

  1. 1

Basic information

No. of rows 2 Mating cycles (actuations) 50 Connection angle(°) 180
Connector features + snap hook Connection (components) Soldering Contact surface Gold plated
Contact material Ni Connector type Plug Connector type (category) D-SUB pin strip

Tech Support