Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 67 009 5615 |
09 67 015 5615 |
09 67 025 5615 |
09 67 037 5615 |
09 67 050 5615 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | No. of rows | |
---|---|---|---|---|---|---|---|
6.84 € | 1 | Available | 3 Days | 9 | 2 | ||
9.99 € | 1 | Available | 3 Days | 15 | 2 | ||
12.67 € | 1 | Available | 3 Days | 25 | 2 | ||
15.87 € | 1 | Available | 3 Days | 37 | 2 | ||
23.41 € | 1 | Available | 3 Days | 50 | 3 |
Loading...
Nominal current(A) | 6/5 max. | Nominal current (details) | Max6.5 | Temperature range(°C) | -55ºC - +125 |
---|---|---|---|---|---|
Connection angle(°) | 180 | Case type | Thermoplastischer Formstoff, glasfaserverstärkt (PBTP) | Connection (components) | Solder bucket |
Standards/certification marks | DIN 41652, CECC 75301-802, IEC 60807 | Type (misc.) | pin strip | Connector type | Plug |
Connector type (category) | D-SUB pin strip |