Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 66 152 6611 |
09 66 152 6615 |
09 66 252 6611 |
09 66 252 6615 |
09 66 352 6611 |
09 66 452 6611 |
09 68 353 5612 |
09 68 453 5612 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Number of pins | Nominal current (details) | Temperature range (°C) | Contact type | Connector features | Case type | Thread size | Contact surface | Grid pitch (mm) | Standards/certification marks | Contact material | Material (details) | Type (misc.) | Connection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.75 € | 1 | Available | 3 Days | max: 6.5 | 9 | Max6.5 | -55ºC - +125 | Punched contacts | - | - | - | - | 2.54 | DIN 41652, CECC 75301-802, IEC 60807 | - | Moulded thermoplastic material, glass-fibre reinforced | Socket terminal strip | - | ||
6.84 € | 1 | Available | 3 Days | 6.5 max. | 9 | 6.5 max. | -55ºC - +125 | - | - | Moulded thermoplastic material, glass-fibre reinforced | M3 | - | 2.54 | DIN 41652, CECC 75301-802, IEC 60807 | - | - | Socket terminal strip | Solder | ||
7.35 € | 1 | Available | 3 Days | max: 6.5 | 15 | Max6.5 | -55ºC - +125 | Punched contacts | - | - | - | - | 2.54 | DIN 41652, CECC 75301-802, IEC 60807 | - | Moulded thermoplastic material, glass-fibre reinforced | Socket terminal strip | - | ||
7.88 € | 1 | Available | 3 Days | 6.5 max. | 15 | 6.5 max. | -55ºC - +125 | - | - | Moulded thermoplastic material, glass-fibre reinforced | M3 | - | 2.54 | DIN 41652, CECC 75301-802, IEC 60807 | - | - | Socket terminal strip | Solder | ||
9.99 € | 1 | Available | 3 Days | max: 6.5 | 25 | Max6.5 | -55ºC - +125 | Punched contacts | - | - | - | - | 2.54 | DIN 41652, CECC 75301-802, IEC 60807 | - | Moulded thermoplastic material, glass-fibre reinforced | Socket terminal strip | - | ||
15.87 € | 1 | Available | 3 Days | max: 6.5 | 37 | Max6.5 | -55ºC - +125 | Punched contacts | - | - | - | - | 2.54 | DIN 41652, CECC 75301-802, IEC 60807 | - | Moulded thermoplastic material, glass-fibre reinforced | Socket terminal strip | - | ||
8.40 € | 1 | Available | 33 Days | - | 25 | - | - | - | + snap hook | - | - | Gold plated | - | - | Ni | - | - | - | ||
11.61 € | 1 | Available | 3 Days | - | 37 | - | - | - | + snap hook | - | - | Gold plated | - | - | Ni | - | - | - |
Loading...
No. of rows | 2 | Connection angle(°) | 90 | Connection (components) | Soldering |
---|---|---|---|---|---|
Connector type | Socket | Connector type (category) | D-SUB receptacles |
Configure
Basic Attributes
Nominal current(A)
Number of pins
Nominal current (details)
Temperature range(°C)
Contact type
Connector features
Case type
Thread size
Contact surface
Grid pitch(mm)
Standards/certification marks
Contact material
Material (details)
Type (misc.)
Connection
Filter by standard shipping days
Optional Attributes