Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 38 006 2601 |
09 38 006 2611 |
09 38 006 2701 |
09 38 006 2711 |
09 38 012 2601 |
09 38 012 2701 |
09 38 042 3101 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | Number of pins | Total number of pins | Core connector (mm²) | Core cross section controller contact (max.) (mm²) | Core cross section controller contact (min.) (mm²) | Core cross section power contact (max.) (mm²) | Test current (A) | Connector features | Type (misc.) | Connector type (category) | Connection | Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.24 € | 1 | Available | 3 Days | 830/400 V (Leistungs-/Steuerungsbereich) | 4 + PE/2 (consumption/control range) | 4 + 2 + PE | 1.5 - 16/0.5 - 2.5 mm² (Consumption-/controls contacts) | 2.5 | 0.5 | 16 | 80/16 A (Leistungs-/Steuerungsbereich) | silver-plated contacts (power supply + control) | Pin insert | Pin inset | Screws | 16 B | ||
69.37 € | 1 | Available | 3 Days | 830 | 4 + PE | 4 + PE | 1.5 - 16 | - | - | 16 | 80 | tin-plated contacts | Pin insert | Pin inset | Screws | 16 B | ||
- | 98.04 € | 1 | Available | 3 Days | 830/400 V (Leistungs-/Steuerungsbereich) | 4 + PE/2 (consumption/control range) | 4 + 2 + PE | 1.5 - 16/0.5 - 2.5 mm² (Consumption-/controls contacts) | 2.5 | 0.5 | 16 | 80/16 A (Leistungs-/Steuerungsbereich) | silver-plated contacts (power supply + control) | Socket insert | Socket inset | Screws | 16 B | |
91.49 € | 1 | Available | 44 Days | 830 | 4 + PE | 4 + PE | 1.5 - 16 | - | - | 16 | 80 | tin-plated contacts | Socket insert | Socket inset | Screws | 16 B | ||
84.96 € | 1 | Available | 36 Days | 400/400 V (Leistungs-/Steuerungsbereich) | 4 + PE/8 (consumption/control range) | 4 + 8 + PE | 1.5 - 16/0.5 - 2.5 mm² (Consumption-/controls contacts) | 2.5 | 0.5 | 16 | 80/16 A (Leistungs-/Steuerungsbereich) | silver-plated contacts (power supply + control) | Pin insert | Pin inset | Screws | 24 B | ||
100.21 € | 1 | Available | 36 Days | 400/400 V (Leistungs-/Steuerungsbereich) | 4 + PE/8 (consumption/control range) | 4 + 8 + PE | 1.5 - 16/0.5 - 2.5 mm² (Consumption-/controls contacts) | 2.5 | 0.5 | 16 | 80/16 A (Leistungs-/Steuerungsbereich) | silver-plated contacts (power supply + control) | Socket insert | Socket inset | Screws | 24 B | ||
37.51 € | 1 | Available | 3 Days | 690/160 V (Leistungs-/Steuerungsbereich) | 6 + PE/36 (consumption/control range) | 6 + 36 + PE | 1.5 - 6 / 0.14 / 2.5 mm² (power contacts / control contacts) | 2.5 | 0.14 | 6 | 40/10 A (Leistungs-/Steuerungsbereich) | gold-plated contacts | Socket insert | Socket inset | Crimp | 16 B |
Loading...
Max. temperature(°C) | +125 | Min. temperature(°C) | -40 | Core cross section power contact (min.)(mm²) | 1.5 |
---|---|---|---|---|---|
Contamination level | 3 | Mating cycles (actuations) | ≥ 500 | Temperature range(°C) | -40 - +125 |
Colour | Grey | Connection (components) | Screws | Leading contact (PE) | Yes |
Series (Han connectors) | Han® Com |
Configure
Basic Attributes
Nominal voltage(V)
Number of pins
Total number of pins
Core connector(mm²)
Core cross section controller contact (max.)(mm²)
Core cross section controller contact (min.)(mm²)
Core cross section power contact (max.)(mm²)
Test current(A)
Connector features
Type (misc.)
Connector type (category)
Connection
Size
Filter by standard shipping days
Optional Attributes