Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 21 007 3031 |
09 21 007 3131 |
09 21 015 3001 |
09 21 015 3101 |
09 21 025 3001 |
09 21 025 3101 |
09 21 040 3001 |
09 21 040 3101 |
09 21 064 3001 |
09 21 064 3101 |
09 36 008 3001 |
09 36 008 3101 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Total number of pins | Type (misc.) | Connector type (category) | Size | |
---|---|---|---|---|---|---|---|---|---|---|
7.35 € | 1 | Available | 39 Days | 7 + PE | 7 + PE | Pin insert | Pin inset | 3 A | ||
6.84 € | 1 | Available | 44 Days | 7 | 7 + PE | Socket insert | Socket inset | 3 A | ||
15.87 € | 1 | Available | 3 Days | 15 | 15 + PE | Pin insert | Pin inset | 10 A | ||
17.99 € | 1 | Available | 3 Days | 15 | 15 + PE | Socket insert | Socket inset | 10 A | ||
- | 17.99 € | 1 | Available | 3 Days | 25 | 25 + PE | Pin insert | Pin inset | 16 A | |
17.99 € | 1 | Available | 3 Days | 25 | 25 + PE | Socket insert | Socket inset | 16 A | ||
20.23 € | 1 | Available | 3 Days | 40 | 40 + PE | Pin insert | Pin inset | 16 B | ||
19.16 € | 1 | Available | 3 Days | 40 | 40 + PE | Socket insert | Socket inset | 16 B | ||
- | 21.29 € | 1 | Available | 3 Days | 64 | 64 + PE | Pin insert | Pin inset | 24 B | |
20.23 € | 1 | Available | 3 Days | 64 | 64 + PE | Socket insert | Socket inset | 24 B | ||
7.88 € | 1 | Available | 39 Days | 8 | 8 + PE | Pin insert | Pin inset | 3 A | ||
9.45 € | 1 | Available | 3 Days | 8 | 8 + PE | Socket insert | Socket inset | 3 A |
Loading...
Nominal voltage(V) | 250 | Max. temperature(°C) | +125 | Min. temperature(°C) | -40 |
---|---|---|---|---|---|
Core cross section (max.)(mm²) | 2.5 | Core cross section (min.)(mm²) | 0.14 | Core connector(mm²) | 0.14 -2.5 |
Test current(A) | 10 | Contamination level | 3 | Mating cycles (actuations) | ≥ 500 |
Temperature range(°C) | -40 - +125 | Colour | Grey | Connection (components) | Crimp |
Connection | Crimp | Leading contact (PE) | Yes | Series (Han connectors) | Han® D |
Configure
Basic Attributes
Number of pins
Total number of pins
Type (misc.)
Connector type (category)
Size
Filter by standard shipping days
Optional Attributes