Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 31 006 2601 |
09 31 006 2701 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type (misc.) | Connector type (category) | |
---|---|---|---|---|---|---|---|
39.64 € | 1 | Available | 23 Days | Pin insert | Pin inset | ||
43.35 € | 1 | Available | 23 Days | - | Socket inset |
Loading...
Nominal voltage(V) | 400/690 V (Leiter-Erde/Leiter/Leiter) | Number of pins | 6 | Total number of pins | 6 + PE |
---|---|---|---|---|---|
Max. temperature(°C) | +125 | Min. temperature(°C) | -40 | Core cross section (max.)(mm²) | 6 |
Core connector(mm²) | 6 | Test current(A) | 35 | Contamination level | 3 |
Mating cycles (actuations) | ≥ 500 | Temperature range(°C) | -40 - +125 | Colour | Grey |
Connector features | tin-plated contacts | Connection (components) | Screws | Connection | Screws |
Size | 16 B | Leading contact (PE) | Yes | Series | 1 - 6 |
Series (Han connectors) | Han® HsB |