Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 12 000 9922 |
09 12 000 9924 |
09 12 002 2651 |
09 12 002 2751 |
09 12 005 2733 |
09 12 005 3001 |
09 12 005 3101 |
09 12 007 3001 |
09 12 007 3101 |
09 33 000 9954 |
09 99 000 0369 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | Number of pins | Total number of pins | Max. temperature (°C) | Min. temperature (°C) | Core cross section (max.) (mm²) | Core cross section (min.) (mm²) | Core connector (mm²) | Test current (A) | Voltage (V) | Contamination level | Mating cycles (actuations) | Temperature range (°C) | Colour | Connector features | Connection (components) | Type (misc.) | Connector type (category) | Connection | Size | Leading contact (PE) | Series (Han connectors) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.05 € | 1 | Available | 3 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Twist protector | - | - | - | - | - | ||
5.23 € | 1 | Available | 3 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | Red | - | - | Hexagon socket SW 2 with cross-grip | - | - | - | - | - | ||
40.72 € | 1 | Available | 8 Days | 400 | 2 | 2 + PE | +125 | -40 | 10 | 4 | 0.14 - 2.5 | 40 | (VDE) 400 V/(UL/CSA) 500 | 3 | ≥ 500 | -40 - +125 | Grey | tin-plated contacts | Axial screw terminal | - | Pin inset | Crimp | 3 A | Yes | Han® Q | ||
44.44 € | 1 | Available | 54 Days | 400 | 2 | 2 + PE | +125 | -40 | 10 | 4 | 0.14 - 2.5 | 40 | (VDE) 400 V/(UL/CSA) 500 | 3 | ≥ 500 | -40 - +125 | Grey | tin-plated contacts | Axial screw terminal | - | Socket inset | Crimp | 3 A | Yes | Han® Q | ||
25.55 € | 1 | Available | 3 Days | 400 | 5 | 5 + PE | +125 | -40 | 2.5 | 0.5 | 0.14 - 2.5 | 16 | (VDE) 400 V/(UL/CSA) 500 | 3 | ≥ 500 | -40 - +125 | Grey | tin-plated contacts | Han Quick-Lock® | - | Socket inset | Crimp | 3 A | Yes | Han® Q | ||
13.75 € | 1 | Available | 11 Days | 400 | 5 + PE | 5 + PE | +125 | -40 | 2.5 | 0.14 | 0.14 - 2.5 | 16 | (VDE) 400 V/(UL/CSA) 500 | 3 | ≥ 500 | -40 - +125 | Grey | - | Crimp | Pin insert | Pin inset | Crimp | 3 A | Yes | Han® Q | ||
14.81 € | 1 | Available | 3 Days | 400 | 5 | 5 + PE | +125 | -40 | 2.5 | 0.14 | 0.14 - 2.5 | 16 | (VDE) 400 V/(UL/CSA) 500 | 3 | ≥ 500 | -40 - +125 | Grey | - | Crimp | - | Socket inset | Crimp | 3 A | Yes | Han® Q | ||
14.81 € | 1 | Available | 3 Days | 400 | 7 + PE | 7 + PE | +125 | -40 | 2.5 | 0.14 | 0.14 - 2.5 | 10 | (VDE) 400 V/(UL/CSA) 500 | 3 | ≥ 500 | -40 - +125 | Grey | - | Crimp | Pin insert | Pin inset | Crimp | 3 A | Yes | Han® Q | ||
- | 15.87 € | 1 | Available | 3 Days | 400 | 7 | 7 + PE | +125 | -40 | 2.5 | 0.14 | 0.14 - 2.5 | 10 | (VDE) 400 V/(UL/CSA) 500 | 3 | ≥ 500 | -40 - +125 | Grey | - | Crimp | - | Socket inset | Crimp | 3 A | Yes | Han® Q | |
1.33 € | 1 | Available | 3 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Twist protector | - | - | - | - | - | ||
- | 23.41 € | 1 | Available | 3 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Inner hexagon SW2 with adapter 6.35 mm | - | - | - | - | - |
Loading...
Configure
Basic Attributes
Nominal voltage(V)
Number of pins
Total number of pins
Max. temperature(°C)
Min. temperature(°C)
Core cross section (max.)(mm²)
Core cross section (min.)(mm²)
Core connector(mm²)
Test current(A)
Voltage(V)
Contamination level
Mating cycles (actuations)
Temperature range(°C)
Colour
Connector features
Connection (components)
Type (misc.)
Connector type (category)
Connection
Size
Leading contact (PE)
Series (Han connectors)
Filter by standard shipping days
Optional Attributes