Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 16 024 3001 |
09 16 024 3101 |
09 16 042 3001 |
09 16 042 3101 |
09 16 072 3001 |
09 16 072 3101 |
09 16 108 3001 |
09 16 108 3101 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Total number of pins | Colour | Type (misc.) | Connector type (category) | Size | |
---|---|---|---|---|---|---|---|---|---|---|---|
25.55 € | 1 | Available | 3 Days | 24 + PE | 24 + PE | Gun grey | Pin insert | Pin inset | 6 B | ||
25.55 € | 1 | Available | 9 Days | 24 | 24 + PE | Grey | Socket insert | Socket inset | 6 B | ||
26.77 € | 1 | Available | 3 Days | 42 | 42 + PE | Grey | Pin insert | Pin inset | 10 B | ||
26.77 € | 1 | Available | 3 Days | 42 | 42 + PE | Grey | Socket insert | Socket inset | 10 B | ||
27.85 € | 1 | Available | 3 Days | 72 | 72 + PE | Grey | Pin insert | Pin inset | 16 B | ||
28.93 € | 1 | Available | 3 Days | 72 | 72 + PE | Grey | Socket insert | Socket inset | 16 B | ||
30.00 € | 1 | Available | 3 Days | 108 + PE | 108 + PE | Grey | Pin insert | Pin inset | 24 B | ||
33.21 € | 1 | Available | 3 Days | 108 | 108 + PE | Grey | Socket insert | Socket inset | 24 B |
Loading...
Nominal voltage(V) | 250 | Max. temperature(°C) | +125 | Min. temperature(°C) | -40 |
---|---|---|---|---|---|
Core cross section (max.)(mm²) | 2.5 | Core cross section (min.)(mm²) | 0.14 | Core connector(mm²) | 14 -2.5 mm |
Test current(A) | 10 | Contamination level | 3 | Mating cycles (actuations) | ≥ 500 |
Temperature range(°C) | -40 - +125 | Connection (components) | Crimp | Connection | Crimp |
Leading contact (PE) | Yes | Series (Han connectors) | Han® DD |
Configure
Basic Attributes
Number of pins
Total number of pins
Colour
Type (misc.)
Connector type (category)
Size
Filter by standard shipping days
Optional Attributes