Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 18 506 7324.800 |
09 18 514 7323 |
09 18 526 7323 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection direction | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Number of pins | Total number of pins | Pins per row | Connector orientation | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.33 € | 1 | Available | 65 Days | Straight | 12.35 | 9.3 | 15.4 | 6 | 6 | 3 | Perpendicular (to the PCB) | ||
1.85 € | 1 | Available | 91 Days | right angle | 12.2 | 11.8 | 25.6 | 14 | 14 | 7 | Parallel (to the PCB) | ||
3.11 € | 1 | Available | 3 Days | right angle | 12.2 | 11.8 | 40.8 | 26 | 26 | 13 | Parallel (to the PCB) |
Loading...
Nominal current(A) | 2 | Nominal voltage(V) | 500 | Contact spacing(mm) | 2.54 |
---|---|---|---|---|---|
No. of rows | 2 | Pin length(mm) | 2,9 | Max. temperature(°C) | +125 |
Min. temperature(°C) | -55 | Mating cycles | 50 | Colour | Grey |
Connection (components) | Contact surface | Gold plated | Standards/certification marks | IEC 60603-13 | |
Contact material | Copper alloy | Case material | PBTB according to UL94V0 | Material (details) | PBTB to UL 94VO standard |
Connector type | Multipole connector | Connector type (category) | Edge connector (pins) |
Configure
Basic Attributes
Connection direction
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Number of pins
Total number of pins
Pins per row
Connector orientation
Filter by standard shipping days
Optional Attributes