Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 18 110 9622 |
09 18 134 9622 |
09 18 140 9622 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Number of pins | Total number of pins | Pins per row | Contact type | |
---|---|---|---|---|---|---|---|---|---|---|
1.85 € | 1 | Available | 29 Days | 18.00 | 10 | 10 | 5 | 10 | ||
2.05 € | 1 | Available | 3 Days | 48.48 | 34 | 34 | 17 | 34 | ||
2.05 € | 1 | Available | 3 Days | 56.10 | 40 | 40 | 20 | 40 |
Loading...
Nominal current(A) | 2 | Nominal voltage(V) | 1000 | Connection direction | Straight |
---|---|---|---|---|---|
Product size (height)(mm) | 9.4 | Product size (length)(mm) | 6 | Contact spacing(mm) | 2.54 |
No. of rows | 2 | Max. temperature(°C) | +105 | Min. temperature(°C) | -55 |
Test voltage(kV) | 1 | Nominal current (details) | 1 | Colour | Grey |
Connector features | + strain relief | Connection (components) | Contact surface | Tin plated | |
Connector orientation | Perpendicular (to the PCB) | Contact material | Copper alloy | Case material | PA |
Connector type | PCB plug | Connector type (category) | Edge connector (receptacle) |
Configure