Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 18 506 6324 |
09 18 510 6904 |
09 18 514 6323 |
09 18 516 6323 |
09 18 550 6904 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection direction | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Number of pins | Total number of pins | Pins per row | Mating cycles | Connector features | Connector orientation | Case material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.53 € | 1 | Available | 3 Days | Straight | 11.8 | 8.9 | 15.4 | 6 | 6 | 2 | - | low type | Perpendicular (to the PCB) | PA | ||
2.05 € | 1 | Available | 3 Days | Straight | 28.65 | 8.5 | 45.4 | 10 | 10 | 5 | 250 | + long locking lever | Perpendicular (to the PCB) | PBTB according to UL94V0 | ||
2.37 € | 1 | Available | 3 Days | right angle | 12.2 | 11.8 | 25.6 | 14 | 14 | 7 | 250 | - | Parallel (to the PCB) | PBTB according to UL94V0 | ||
2.05 € | 1 | Available | 3 Days | right angle | 12.2 | 11.8 | 28.1 | 16 | 16 | 8 | 250 | - | Parallel (to the PCB) | PBTB according to UL94V0 | ||
5.01 € | 1 | Available | 22 Days | Straight | 28.65 | 8.5 | 96.2 | 50 | 50 | 25 | 250 | + long locking lever | Perpendicular (to the PCB) | PBTB according to UL94V0 |
Loading...
Nominal current(A) | 2 | Nominal voltage(V) | 500 | Contact spacing(mm) | 2.54 |
---|---|---|---|---|---|
No. of rows | 2 | Pin length(mm) | 2,9 | Max. temperature(°C) | +125 |
Min. temperature(°C) | -55 | Colour | Grey | Connection (components) | |
Contact surface | Gold plated | Standards/certification marks | IEC 60603-13 | Contact material | Copper alloy |
Material (details) | PBTB to UL 94VO standard | Connector type | Multipole connector | Connector type (category) | Edge connector (pins) |
Configure
Basic Attributes
Connection direction
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Number of pins
Total number of pins
Pins per row
Mating cycles
Connector features
Connector orientation
Case material
Filter by standard shipping days
Optional Attributes