Crimp Contact For Han Series 0.14 - 2.5 mm²

Crimp Contact For Han Series 0.14 - 2.5 mm²

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 15 000 6101
09 15 000 6102
09 15 000 6103
09 15 000 6104
09 15 000 6105
09 15 000 6106
09 15 000 6121
09 15 000 6122
09 15 000 6123
09 15 000 6126
09 15 000 6201
09 15 000 6202
09 15 000 6203
09 15 000 6204
09 15 000 6206
09 15 000 6221
09 15 000 6222
09 15 000 6223
09 15 000 6224
09 15 000 6226
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Cross section
(mm²)
Material (details)

1.33 €

1 Available 3 Days Contact pin1.5Silver-plated

1.33 €

1 Available 3 Days Contact pin1Silver-plated

1.33 €

1 Available 3 Days Contact pin0.5Silver-plated

1.33 €

1 Available 11 Days Contact pin0.14 - 0.37Silver-plated

1.33 €

1 Available 3 Days Contact pin0.75Silver-plated

1.33 €

1 Available 3 Days Contact pin2.5Silver-plated

2.57 €

1 Available 3 Days Contact pin1.5Gold-plated

2.05 €

1 Available 3 Days Contact pin1Gold-plated

2.05 €

1 Available 3 Days Contact pin0.5Gold-plated

2.89 €

1 Available 8 Days Contact pin2.5Gold-plated
-

1.33 €

1 Available 3 Days Contact socket1.5Silver-plated

1.33 €

1 Available 3 Days Contact socket1Silver-plated

1.33 €

1 Available 3 Days Contact socket0.5Silver-plated

1.33 €

1 Available 3 Days Contact socket0.14–0.37Silver-plated

1.33 €

1 Available 3 Days Contact socket2.5Silver-plated
-

2.57 €

1 Available 8 Days Contact socket1.5Gold-plated
-

2.89 €

1 Available 3 Days Contact socket1Gold-plated

2.89 €

1 Available 3 Days Contact socket0.5Gold-plated

2.89 €

1 Available 8 Days Contact socket0.14–0.37Gold-plated

2.89 €

1 Available 3 Days Contact socket2.5Gold-plated

Loading...

  1. 1

Basic information

Total number of pins + PE Leading contact (PE) Yes

Tech Support