Accessories For Size 16 A - cover

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 20 016 5425

Part Number
09 20 016 5425
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.41 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. temperature(°C) +125 Min. temperature(°C) -40 Temperature range(°C) -40 - +125
Size 16 A Material (details) Metal Colour Grey
IP rating IP65 Connector type (category) Protective cap Connector features 1x longitudinal brace lock
Series (Han connectors) Han® 10A

This page is Accessories For Size 16 A - cover, part number 09 20 016 5425.
You can find the detail information about specifications and dimensions on part number 09 20 016 5425.

Tech Support