Accessories For Size 16 A - Sleeve Housing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 20 016 1441

Part Number
09 20 016 1441
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.29 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. temperature(°C) +125 Min. temperature(°C) -40 Temperature range(°C) -40 - +125
Size 16 A Material (details) Metal Type (misc.) Straight cable output, low built, 1 longitudinal clamp lock
Colour Grey IP rating IP65 Connector type (category) Bush enclosure
Connector features 1x longitudinal brace lock Series (Han connectors) Han® 16A Thread type PG16
Thread size PG16

This page is Accessories For Size 16 A - Sleeve Housing, part number 09 20 016 1441.
You can find the detail information about specifications and dimensions on part number 09 20 016 1441.

Tech Support