• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Accessories for size 3 A - Bulkhead mounted housing

Accessories for size 3 A - Bulkhead mounted housing

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 09 20 003 0327

Brand: HARTING

Price: 6.28

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 20 003 0327

Part Number
09 20 003 0327
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.28 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. temperature(°C) +125 Min. temperature(°C) -40 Temperature range(°C) -40 - +125
Size 3 A Material (details) Plastic Type (misc.) Straight cable outlet, 1-transverse bow-lock
Colour Black IP rating IP67 Connector type (category) Enclosure extension
Connector features 1x transverse brace lock Series (Han connectors) Han® 3A

This page is Accessories for size 3 A - Bulkhead mounted housing, part number 09 20 003 0327.
You can find the detail information about specifications and dimensions on part number 09 20 003 0327.

Tech Support