Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 20 003 0720 |
09 20 003 0727 |
09 20 003 1750 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material (details) | Type (misc.) | Colour | IP rating | |
---|---|---|---|---|---|---|---|---|---|
9.45 € | 1 | Available | 3 Days | Plastic | Straight cable jack, a lock-transverse stirrups | Grey | IP67 | ||
8.40 € | 1 | Available | 71 Days | Plastic | straight cable output, 1-Transverse-locking | Black | IP65 | ||
10.56 € | 1 | Available | 4 Days | Metal | Straight cable output, 1 cross holder - lock | Grey | IP44 |
Loading...
Max. temperature(°C) | +125 | Min. temperature(°C) | -40 | Temperature range(°C) | -40 - +125 |
---|---|---|---|---|---|
Size | 3 A | Connector type (category) | Connector enclosure | Connector features | 1x transverse brace lock |
Series (Han connectors) | Han® 3A | Thread type | PG11 | Thread size | PG11 |
Configure
Basic Attributes
Material (details)
Type (misc.)
Colour
IP rating
Filter by standard shipping days
Optional Attributes