Manufacturer part number: 09 14 003 3102
Brand: HARTING
Price: 8.40 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 14 003 3102
Test current(A) | 40 | Rated voltage(V) | 500 | Contamination level | 3 |
---|---|---|---|---|---|
Mating cycles (actuations) | ≥ 500 | Max. temperature(°C) | +125 | Min. temperature(°C) | -40 |
Temperature range(°C) | -40 - +125 | Total number of pins | 3 + PE | Core connector(mm) | 1.5 - 10 |
Type (misc.) | Socket insert | Connection (components) | Crimp | Connector type (category) | Socket inset |
Series (Han connectors) | Han® C-Modul | Leading contact (PE) | Yes |
This page is Han C Industrial Connector Han C Series Module, part number 09 14 003 3102.
You can find the detail information about specifications and dimensions on part number 09 14 003 3102.