• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Han Compact hood-thermoplastic-black

Han Compact hood-thermoplastic-black
  • Volume Discount

Product Details:

Manufacturer part number: 09 12 008 0527

Brand: HARTING

Price: 12.67

Delivery time: 57 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 12 008 0527

Part Number
09 12 008 0527
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

1 Available 57 Days

Loading...

  1. 1

Basic information

Type Han-Compact ® Colour Black IP rating IP65
Connector type (category) Bush enclosure Connector features Cable exit (lateral) Series (Han connectors) Han-Compact®
Thread size PG16

This page is Han Compact hood-thermoplastic-black, part number 09 12 008 0527.
You can find the detail information about specifications and dimensions on part number 09 12 008 0527.

Tech Support