Configure

D Sub Male Screw Lock / UNC, M3 / Silver / Knurled head grey plastic, Shaft Nickel-plated steel

D Sub Male Screw Lock / UNC, M3 / Silver / Knurled head grey plastic, Shaft Nickel-plated steel

Click image to view enlarged image

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Material (details)

Type (misc.)

Thread type

Minimum order quantity
Knurled head: grey plastic
Shaft: Nickel-plated steel
UNC
UNC
1 pieces
Knurled head: gray plastic
Schaft: Nickel plated steel
M3
M3
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
0.81 €
( 0.96 € )
3 working days
0.72 €
( 0.86 € )
3 working days

More Information

Basic information

[Specifications]
・09 67 000 9971: 27440292 Connector component (accessories)
・Thread type: UNC, M3
・Colour: Silver
・Material: Knurled head-grey plastic, Shaft-Nickel plated steel