Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 20 016 0441 |
09 20 016 0540 |
09 20 016 0541 |
09 20 016 1541 |
19 20 016 1440 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Series (Han connectors) | Thread size | |
---|---|---|---|---|---|---|---|
25.55 € | 1 | Available | 92 Days | Han® 16A | PG21 | ||
22.35 € | 1 | Available | 3 Days | Han® E | PG16 | ||
23.41 € | 1 | Available | 3 Days | Han® 16A | PG21 | ||
19.16 € | 1 | Available | 3 Days | Han® 16A | PG16 | ||
19.16 € | 1 | Available | 3 Days | Han® 16A | M20 |
Loading...
Max. temperature(°C) | +125 | Min. temperature(°C) | -40 | Temperature range(°C) | -40 - +125 |
---|---|---|---|---|---|
Size | 16 A | Material (details) | Metal | Colour | Grey |
IP rating | IP65 | Connector type (category) | Bush enclosure | Connector features | 1x longitudinal brace lock |