Sleeve housing Han-Compact

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 12 008 0427

Part Number
09 12 008 0427
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.75 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Type Han-Compact ® Colour Black IP rating IP65
Connector type (category) Bush enclosure Connector features Cable exit (lateral) Series (Han connectors) Han-Compact®
Thread size PG16

This page is Sleeve housing Han-Compact, part number 09 12 008 0427.
You can find the detail information about specifications and dimensions on part number 09 12 008 0427.

Tech Support