Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 20 003 5425 |
09 20 003 5445 |
09 20 003 5446 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | IP rating | Material (details) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|
19.16 € | 1 | Available | 3 Days | Metal | IP44 | Zinc diecast | For enclosure bottom parts (mounted socket insert) | ||
- | 20.23 € | 1 | Available | 3 Days | Light grey | IP67 | Plastic | For enclosure bottom parts (when mounted on the socket insert) | |
15.87 € | 1 | Available | 3 Days | Light grey | IP67 | Plastic | For enclosure bottom parts (when mounted on the pin insert) |
Loading...
Temperature range(°C) | 40 - 125 | Type | Han ® 3 A |
---|
Configure
Basic Attributes
Colour
IP rating
Material (details)
Type (misc.)
Type
Filter by standard shipping days
Optional Attributes