• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Han 3A-AK thermoplastic cover

Han 3A-AK thermoplastic cover
  • Volume Discount

Product Details:

Manufacturer part number: 09 20 003 5442

Brand: HARTING

Price: 12.67

Delivery time: 37 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 20 003 5442

Part Number
09 20 003 5442
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

1 Available 37 Days

Loading...

  1. 1

Basic information

Temperature range(°C) 40 - 125 Colour Light grey IP rating IP67
Material (details) Plastic Type (misc.) For upper housing parts (when mounted on the pin insert) Type Han ® 3 A

This page is Han 3A-AK thermoplastic cover, part number 09 20 003 5442.
You can find the detail information about specifications and dimensions on part number 09 20 003 5442.

Tech Support