Configure

Tool For HAN Series - Spare Ferrules

Part number:

Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Core connector

    (mm²)

    Type (misc.)

    Minimum order quantity
    -
    Spare ferrules
    1 pieces
    -
    Spare ferrules
    1 pieces
    0.14 - 4
    Crimping pliers
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    71.55 €
    ( 85.14 € )
    3 working days
    15.87 €
    ( 18.89 € )
    3 working days
    554.63 €
    ( 660.01 € )
    3 working days

    More Information

    Basic information

    [Specifications]
    ・Core connector(mm²): 0.14 - 4
    ・Type (misc.): Crimping pliers, Spare ferrules
    ・09 99 000 0110 eCl@ss: 21043811 Crimping pliers
    ・09 99 000 0052, 09 99 000 0012 eCl@ss: 21049090 Hand tool (other, unspecified)
    ・Type of tool: Removal tool/Hand crimping tool