Han 3 A RJ45 connector

Han 3 A RJ45 connector

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 45 115 1100
09 45 115 1104
09 45 115 1560
09 45 125 1300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector type Network specification Colour Nominal current
(A)
Nominal voltage
(V AC)
Cable diameter
(mm)
Number of pins AWG max. AWG (min.) Max. cross section (flexible)
(mm²)
Min. cross section (flexible)
(mm²)
Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Mating cycles (actuations) IP rating Sensor/actuator wiring type (category) Connection side B (sensors/actuators) Seal type Material (details)

43.35 €

1 Available 3 Days Plug, straight-Grey1.51256.5 - 9.54P4C-------IP67Sensor/actuator data cableCustomisablePush-Pull-

44.44 €

1 Available 90 Days --Grey1.51256.5 - 9.54P4C-------IP67Sensor/actuator data cableCustomisablePush-Pull-

48.77 €

1 Available 8 Days Plug, straightCAT 6Black--6.5 - 9.5822270.330.100.330.20500IP65/67--Push-PullNickel plated die cast zinc.

43.35 €

1 Available 82 Days Plug, straight-Grey1.54810 - 118P8C-------IP67Sensor/actuator data cableCustomisable--

Loading...

  1. 1

Basic information

Max. temperature(°C) +70 Min. temperature(°C) -40 Connector standard RJ45
Connection (components) Cut & Clip

Tech Support