DEUTSCH DRC Series

DEUTSCH DRC Series

Click on this image to zoom in.

Click on this image to zoom in.

  • 0528-007-6005
  • DRC40-BT
  • DRC18-40SBE-P013

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0528-007-6005
DRC12-24PAE
DRC12-24PBE
DRC12-40PBE
DRC12-70PBE
DRC16-24SAE-P013
DRC16-70SAE-P013
DRC18-40SAE-P013
DRC18-40SBE-P013
DRC26-60S05
DRC40-BT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Accessory Type Material Specifications Applicable Type Type

12.01 €

1 Available 6 Days HoodCoverPA GF--Wire-to-wire

24.79 €

1 Available 6 Days Housing-PPS GFHeight = 77.22 mm, Length = 53.09 mm, Width = 44.25 mmHousing for female terminalsWire-to-wire

26.08 €

1 Available 6 Days Housing-PPS GFHeight = 77.22 mm, Length = 53.09 mm, Width = 44.25 mmHousing for female terminalsWire-to-wire

28.25 €

1 Available 6 Days Housing-PPS GFHeight = 97.54 mm, Length = 53.29 mm, Width = 43.15 mmHousing for male terminalsWire-to-wire

33.82 €

1 Available 6 Days Housing-PPS GFHeight = 126.82 mm, Length = 58.93 mm, Width = 44.63 mmHousing for male terminalsWire-to-wire

24.76 €

1 Available 6 Days Housing-PPS GFHeight = 29.16 mm, Length = 53.34 mm, Width = 40.64 mmHousing for female terminalsWire-to-wire

33.43 €

1 Available 6 Days Housing-PPS GFHeight = 36.09 mm, Length = 103.99 mm, Width = 41.73 mmHousing for female terminalsWire-to-wire

30.11 €

1 Available 6 Days Housing-PPS GFHeight = 72.85 mm, Length = 30.53 mm, Width = 40.44 mmHousing for female terminalsWire-to-wire

30.75 €

1 Available 6 Days Housing-PPS GF-Housing for female terminalsWire-to-wire

25.66 €

1 Available 6 Days Housing-PPS GFHeight = 68.58 mm, Length = 36.78 mm, Width = 36.45 mmHousing for female terminalsWire-to-wire

17.44 €

1 Available 6 Days OtherCoverPVC---

Loading...

  1. 1

Basic information

Color Black Applicable Series DEUTSCH DRC Color Black

Tech Support