DEUTSCH DTHD DT Series

Part number:

Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Specifications

    Applicable Type

    Minimum order quantity
    Height = 27.33 mm, Length = 39.32 mm, Width = 22.23 mm
    Housing for male terminals
    1 pieces
    Height = 21.59 mm, Length = 53.8 mm
    Housing for male terminals
    1 pieces
    Height = 29.72 mm, Length = 53.8 mm
    Housing for female terminals
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    12.27 €
    ( 14.60 € )
    6 working days
    11.45 €
    ( 13.63 € )
    6 working days
    12.17 €
    ( 14.48 € )
    6 working days

    More Information

    Basic information

    An extremely popular TE product.
    This product is a DEUTSCH connector (option/other).