Universal enclosure

Universal enclosure

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
850-814/002-000
850-815/002-000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)

280.11 €

1 7 Days 200

267.81 €

1 Available 7 Days 600

Loading...

  1. 1

Basic information

Product size (height)(mm) 120 Product size (length)(mm) 200 IP rating IP65
Enclosure type (category) Universal enclosure

Tech Support