Power cable M12 female / male (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

756-3105/040-150

Part Number
756-3105/040-150
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

109.79 €

1 6 Days

Loading...

  1. 1

Basic information

Thread type connection side M12 Connection side A (sensors/actuators) socket, straight Connection side B (sensors/actuators) socket, straight
Cable length(m) 15 Cross-section (sensor/actuator wiring)(mm²) 0.75 Connector type Socket, straight
Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator cable

This page is Power cable M12 female / male, part number 756-3105/040-150.
You can find the detail information about specifications and dimensions on part number 756-3105/040-150.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360