JUMPFLEX plug base with solid state relay

JUMPFLEX plug base with solid state relay
  • Volume Discount

Product Details:

Manufacturer part number: 857-704

Brand: WAGO

Price: 42.27

Delivery time: 23 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

857-704

Part Number
857-704
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.27 €

1 Available 23 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 81 Product size (width)(mm) 6 Product size (depth)(mm) 94
Control voltage (max.)(Vdc) 24 Control voltage (min.)(Vdc) 24 Control voltage range 24 - 24 Vdc
Nominal voltage(Vdc) 24 Switching voltage (max.)(Vdc) 48 Switching voltage (min.)(Vdc) 0
Current load(A) 100 Current load (max.)(A) 100 Max. temperature(°C) +60
Min. temperature(°C) -20 Connection (components) Screw terminals Contact type 1 NOC

This page is JUMPFLEX plug base with solid state relay, part number 857-704.
You can find the detail information about specifications and dimensions on part number 857-704.

Tech Support