Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2091-1102/0002-0000 |
2091-1103/0002-0000 |
2091-1104/0002-0000 |
2091-1105/0002-0000 |
2091-1106/0002-0000 |
2091-1122 |
2091-1123 |
2091-1124 |
2091-1125 |
2091-1128 |
2091-1130 |
2091-1132 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Connection direction | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Cross section (max.) (mm²) | Min. cross section (mm²) | AWG max. | AWG (min.) | Contact spacing (mm) | Stripping length (max.) (mm) | Total number of pins | Pins per row | Contact material | Case material | Pin strip type (category) | Connector type | Connector features | Connection (components) | Connector contact surface | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 2.37 € | 1 | Available | 3 Days | - | - | - | - | - | - | - | - | - | - | - | - | 2 | 2 | - | - | Receptacles (standard) | - | - | - | - | No | ||
- | 2.89 € | 1 | Available | 3 Days | - | - | - | - | - | - | - | - | - | - | - | - | 3 | 3 | - | - | Receptacles (standard) | - | - | - | - | No | ||
- | 3.40 € | 1 | Available | 3 Days | - | - | - | - | - | - | - | - | - | - | - | - | 4 | 4 | - | - | Receptacles (standard) | - | - | - | - | No | ||
- | 4.45 € | 1 | Available | 3 Days | - | - | - | - | - | - | - | - | - | - | - | - | 5 | 5 | - | - | Receptacles (standard) | - | - | - | - | No | ||
- | 4.71 € | 1 | Available | 3 Days | - | - | - | - | - | - | - | - | - | - | - | - | 6 | 6 | - | - | Receptacles (standard) | - | - | - | - | No | ||
330.53 € | 200 Pieces Per Package | 1 pack | 9 Days | 10 | 160 | right angle | 11.40 | 7.00 | 14 | 1.5 | 0.2 | 14 | 24 | 3.50 | 9 | 2 | 2 | Cathode copper | Polyphthalamide (PPA GF) | Pin enclosure - PCB | Pin strip | + strap handle | Tin plated | Yes | ||||
453.79 € | 200 Pieces Per Package | 1 pack | 10 Days | 10 | 160 | right angle | 11.40 | 10.5 | 14 | 1.5 | 0.2 | 14 | 24 | 3.50 | 9 | 3 | 3 | Cathode copper | Polyphthalamide (PPA GF) | Pin enclosure - PCB | Pin strip | + strap handle | Tin plated | Yes | ||||
487.40 € | 200 Pieces Per Package | 1 pack | 10 Days | 10 | 160 | right angle | 14 | 11.40 | 14 | 1.5 | 0.2 | 14 | 24 | 3.50 | 9 | 4 | 4 | Cathode copper | Polyphthalamide (PPA GF) | Pin enclosure - PCB | Pin strip | + strap handle | Tin plated | Yes | ||||
677.87 € | 200 Pieces Per Package | 1 pack | 31 Days | 10 | 160 | right angle | 14 | 11.40 | 17.5 | 1.5 | 0.2 | 14 | 24 | 3.50 | 9 | 5 | 5 | Cathode copper | Polyphthalamide (PPA GF) | Pin enclosure - PCB | Pin strip | + strap handle | Tin plated | Yes | ||||
543.41 € | 100 Pieces Per Package | 1 pack | 10 Days | 10 | 160 | right angle | 14 | 11.40 | 28.00 | 1.5 | 0.2 | 14 | 24 | 3.50 | 9 | 8 | 8 | Cathode copper | Polyphthalamide (PPA GF) | Pin enclosure - PCB | Pin strip | + strap handle | Tin plated | Yes | ||||
677.87 € | 100 Pieces Per Package | 1 pack | 10 Days | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |||
812.32 € | 100 Pieces Per Package | 1 pack | 10 Days | 10 | 160 | right angle | 14 | 11.40 | 42.00 | 1.5 | 0.2 | 14 | 24 | 3.50 | 9 | 12 | 12 | Cathode copper | Polyphthalamide (PPA GF) | Pin enclosure - PCB | Pin strip | + strap handle | Tin plated | Yes |
Loading...
No. of rows | 1 | Colour | Light grey | Connectors | wire-to-board |
---|---|---|---|---|---|
Series (connectors) | 2091 |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Connection direction
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Cross section (max.)(mm²)
Min. cross section(mm²)
AWG max.
AWG (min.)
Contact spacing(mm)
Stripping length (max.)(mm)
Total number of pins
Pins per row
Contact material
Case material
Pin strip type (category)
Connector type
Connector features
Connection (components)
Connector contact surface
Industrial goods
Filter by standard shipping days
Optional Attributes