Distribution board

Distribution board

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Height: 180 mm
・Width: 110, 146 mm
・Depth: 82 mm

[Features]
・Designed for electrical professionals, these efficient products provide a compact, easy-to-use solution for the safe distribution of power
・With the robust construction and IP30 protection, they are ideally suited for demanding installation environments
・The products simplify assembly and ensure reliable performance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GD104N
GD106N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.09 €

1 Available 3 Days

18.09 €

1 Available 3 Days

Loading...

  1. 1

Tech Support