Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2002-2211/1000-410
Number of pins(Pole) | 2 | Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 12 | Min. stripping length(mm) | 10 | Nominal current(A) | 0.5 |
Nominal voltage(V) | 250 | Nominal voltage (details)(V) | 250 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 22 | AWG max. | 12 | No. of rows | 2 |
Pins per row | 2 | Type (misc.) | Double level diode terminal with 1N4007 diode | Colour | Grey |
Connector type (category) | Dualport diode terminal | Configuration | L | Connection (components) | Pull spring |
Connector features | + 1 diode |
This page is Double-deck diode terminal block Series 2002, part number 2002-2211/1000-410.
You can find the detail information about specifications and dimensions on part number 2002-2211/1000-410.