Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-513 |
280-517 |
280-520 |
280-522 |
280-523 |
280-526 |
280-527 |
280-528 |
280-532 |
280-534 |
280-543 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Nominal current (A) | Nominal voltage (V) | Colour | Connector type (category) | Configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
147.05 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 2 | 58.50 | 20 | 500 | Grey | Dualport continuity | L | ||
490.83 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 58.50 | 20 | - | Green-yellow | Dualport PG terminal | Terre | ||
163.96 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 4 | 58.50 | 20 | 500 | Grey | Dualport continuity | L | ||
256.88 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 2 | 81.50 | 10 | 400 | Grey | Dualport continuity | L | ||
169.43 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 2 | 58.50 | 20 | 500 | Grey | Dualport continuity | - | ||
267.81 € | 50 Pieces Per Package | 1 pack | Available | 30 Days | 2 | 81.50 | 10 | 400 | Grey | Dualport continuity | - | ||
348.72 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 2 | 58.50 | 20 | 500 | Grey | Dualport continuity | - | ||
224.08 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 2 | 39.60 | 10 | 400 | Grey | Dualport continuity | L | ||
213.16 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 4 | 39.50 | 10 | 400 | Grey | Dualport continuity | - | ||
185.83 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | - | - | - | - | - | - | - | ||
174.89 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 4 | 58.50 | 20 | 500 | Grey | Dualport continuity | L |
Loading...
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Stripping length (max.)(mm) | 9 |
---|---|---|---|---|---|
Min. stripping length(mm) | 8 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 14 | No. of rows | 2 | Pins per row | 2 |
Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Nominal current(A)
Nominal voltage(V)
Colour
Connector type (category)
Configuration
Filter by standard shipping days
Optional Attributes