Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
281-619 |
281-629 |
281-630 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|---|
180.36 € | 50 Pieces Per Package | 1 pack | Available | 74 Days | ||
180.36 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | ||
191.29 € | 50 Pieces Per Package | 1 pack | Available | 6 Days |
Loading...
Number of pins(Pole) | 2 | Product size (height)(mm) | 58.50 | Product size (width)(mm) | 6 |
---|---|---|---|---|---|
Clamp width(mm) | 6 | Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 9 |
Nominal current(A) | 26 | Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 28 | AWG max. | 12 | No. of rows | 2 |
Pins per row | 2 | Colour | Blue | Connector type (category) | Dualport continuity |
Configuration | N | Connection (components) | Pull spring | Connector features | Complies with ATEX Ex I standards |
Industrial goods | Yes |