Manufacturer part number: 2002-2201
Brand: WAGO
Price: 2.89 €
Delivery time: 3 Days
Number of pins: 4 Pole
Nominal voltage: 500 V
Cross section: 0.25 - 2.5 / 4 (rigid / flexible) mm²
Type (misc.): L/L
Colour: Grey
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2002-2201
Part Number
|
---|
2002-2201 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins (Pole) | Nominal voltage (V) | Cross section (mm²) | Type (misc.) | Colour | Connector type (category) | Configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.89 € | 1 | Available | 3 Days | 4 | 500 | 0.25 - 2.5 / 4 (rigid / flexible) | L/L | Grey | Dualport continuity | L |
Loading...
Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 | Stripping length (max.)(mm) | 12 |
---|---|---|---|---|---|
Min. stripping length(mm) | 10 | Nominal current(A) | 24 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 22 | AWG max. | 14 | No. of rows | 2 |
Pins per row | 2 | Connection (components) | Pull spring |
This page is Double-deck terminal block Series 2002, part number 2002-2201.
You can find the detail information about specifications and dimensions on part number 2002-2201.
Configure
Basic Attributes
Number of pins(Pole)
Nominal voltage(V)
Cross section(mm²)
Type (misc.)
Colour
Connector type (category)
Configuration
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2002-2203 |
2002-2204 |
2002-2207 |
2002-2217 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Nominal voltage (V) | Cross section (mm²) | Type (misc.) | Colour | Connector type (category) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.61 € | 1 | Available | 3 Days | 2 | 500 | 0.25 - 2.5 / 4 (rigid / flexible) | L/N | Grey | Dualport continuity | N | ||
3.40 € | 1 | Available | 3 Days | 2 | 500 | 0.25 - 2.5 / 4 (rigid / flexible) | N/N | Blue | Dualport continuity | N | ||
7.35 € | 1 | Available | 3 Days | 4 | - | - | PE (4-Conductor) | Green-yellow | Dualport PG terminal | Terre | ||
6.28 € | 1 | Available | 3 Days | 2 | 500 | 0.25 - 2.5 / 4 (rigid / flexible) | PE/N | Grey | Dualport continuity | N |