Manufacturer part number: 2002-2952
Brand: WAGO
Price: 814.39 €
Delivery time: 74 Days
Weight: 17.046 g
Colour: Grey
Configuration: L
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2002-2952
Part Number
|
---|
2002-2952 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Weight (g) | Colour | Configuration | |
---|---|---|---|---|---|---|---|---|---|
814.39 € | 50 Pieces Per Package | 1 pack | Available | 74 Days | 17.046 | Grey | L |
Loading...
Number of pins(Pole) | 2 | Product size (height)(mm) | 42 | Product size (length)(mm) | 5.2 |
---|---|---|---|---|---|
Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 | Stripping length (max.)(mm) | 10 |
Nominal current(A) | 16 | Nominal voltage(V) | 400 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 22 | AWG max. | 12 | No. of rows | 2 |
Pins per row | 2 | Contamination level | 3 | Connector type (category) | Dualport N terminal |
Connection (components) | Pull spring | Connector features | + swivelling cutter | Industrial goods | Yes |
This page is Double-decker double disconnect terminal 2002, part number 2002-2952.
You can find the detail information about specifications and dimensions on part number 2002-2952.
Part Number |
---|
2002-2954 |
2002-2958 |
2002-2959 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Weight (g) | Colour | Configuration |
---|---|---|---|---|---|---|---|---|---|
803.47 € | 50 Pieces Per Package | 1 pack | Available | 74 Days | 17.046 | Blue | N | ||
785.97 € | 50 Pieces Per Package | 1 pack | Available | 75 Days | 17.456 | Grey | L | ||
836.25 € | 50 Pieces Per Package | 1 pack | Available | 74 Days | 17.456 | Blue | N |