Manufacturer part number: 2002-2961
Brand: WAGO
Price: 731.32 €
Delivery time: 74 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2002-2961
Number of pins(Pole) | 4 | Product size (height)(mm) | 42 | Product size (length)(mm) | 5.2 |
---|---|---|---|---|---|
Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 | Stripping length (max.)(mm) | 10 |
Nominal current(A) | 16 | Min. cross section (flexible)(mm²) | 0.25 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 22 |
AWG max. | 12 | No. of rows | 2 | Pins per row | 2 |
Contamination level | 3 | Weight(g) | 16.696 | Colour | Grey |
Connector type (category) | Dualport base terminal | Configuration | N | Connection (components) | Pull spring |
Industrial goods | Yes |
This page is Dualport base terminal 2002, part number 2002-2961.
You can find the detail information about specifications and dimensions on part number 2002-2961.
Part Number |
---|
2002-2963 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|---|
731.32 € | 50 Pieces Per Package | 1 pack | Available | 74 Days |