Manufacturer part number: 2020-181
Brand: WAGO
Price: 0.96 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2020-181
Stripping length (max.)(mm) | 11 | Nominal current(A) | 13.5 | Nominal voltage(V) | 500 |
---|---|---|---|---|---|
Min. cross section (flexible)(mm²) | 0.14 | Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.14 |
Max. cross section (inflexible)(mm²) | 1.5 | Compatible with series (Wago) | 2020 | Colour | Grey |
Accessory type (serial terminals) | Edge connector (customisable) |
This page is End module for 1-conductor female connector 2020, part number 2020-181.
You can find the detail information about specifications and dimensions on part number 2020-181.