Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Product size (height)(mm) | 27.60 | Product size (length)(mm) | 5 | Product size (width)(mm) | 33.40 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 7 | Min. stripping length(mm) | 6 | Nominal current(A) | 24 |
Nominal voltage(V) | 500 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 12 | Connector type (category) | Continuity | Connection (components) | Spring-loaded terminal |
Connector features | + snap hook | Industrial goods | Yes |