End terminal with mounting flange 869【25-100 Pieces Per Package】

End terminal with mounting flange 869

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
869-102
869-202
869-212
869-301
869-304
869-351
869-354
869-357
869-359
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Nominal voltage
(V)
Pins per row Weight
(g)
Colour Connector features

240.88 €

100 Pieces Per Package

1 pack 7 Days 227.6024.5033.40500210.02Grey+ sleeve

289.68 €

100 Pieces Per Package

1 pack Available 25 Days 227.6024.5033.4050029.981Grey+ sleeve

323.81 €

25 Pieces Per Package

1 pack 8 Days 1233.4027.6074.505001251.2Grey+ sleeve

94.11 €

100 Pieces Per Package

1 pack 8 Days -27.60533.40500-4.239Grey+ sleeve

96.35 €

100 Pieces Per Package

1 pack 8 Days -27.60533.40500-4.239Blue+ sleeve

107.55 €

100 Pieces Per Package

1 pack 8 Days -27.60533.40500-4.2Grey+ sleeve

96.35 €

100 Pieces Per Package

1 pack 8 Days -27.60533.40500-4.239Blue+ CAGE CLAMP®

109.79 €

100 Pieces Per Package

1 pack 8 Days -27.60533.40--4Green-yellow+ sleeve

109.79 €

100 Pieces Per Package

1 pack 8 Days -27.60533.40500-4.239Light grey+ sleeve

Loading...

  1. 1

Basic information

Stripping length (max.)(mm) 7 Min. stripping length(mm) 6 Nominal current(A) 24
Min. cross section (flexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.08
Max. cross section (inflexible)(mm²) 2.5 AWG (min.) 28 AWG max. 12
Connector type (category) Continuity Connection (components) Spring-loaded terminal Industrial goods Yes

Tech Support