End terminal with snap hook 869【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

869-331

Part Number
869-331
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

107.55 €

100 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 27.60 Product size (length)(mm) 5 Product size (width)(mm) 33.40
Stripping length (max.)(mm) 7 Min. stripping length(mm) 6 Nominal current(A) 24
Nominal voltage(V) 500 Min. cross section (flexible)(mm²) 0.08 Max. cross section (flexible)(mm²) 4
Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 2.5 AWG (min.) 28
AWG max. 12 Weight(g) 4.059 Colour Grey
Connector type (category) Continuity Connection (components) Spring-loaded terminal Connector features + latch lock base
Industrial goods Yes

This page is End terminal with snap hook 869, part number 869-331.
You can find the detail information about specifications and dimensions on part number 869-331.

Tech Support