Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2002-4101 |
2002-4127 |
2002-4157 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Weight (g) | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|
107.55 € | 25 Pieces Per Package | 1 pack | 75 Days | 6 | 83.90 | 20.309 | L3 | - | |||
173.65 € | 25 Pieces Per Package | 1 pack | 75 Days | 7 | 83.90 | 25.282 | Terre | - | |||
184.87 € | 25 Pieces Per Package | 1 pack | 76 Days | 7 | 96.80 | 25.965 | Terre | + label |
Loading...
Product size (length)(mm) | 5.2 | Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 10 | Nominal current(A) | 20 | Nominal voltage(V) | 800 |
Min. cross section (flexible)(mm²) | 0.25 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 |
Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 22 | AWG max. | 12 |
No. of rows | 4 | Contamination level | 3 | Colour | Grey |
Connector type (category) | Quadport continuity | Connection (components) | Pull spring | Industrial goods | Yes |
Configure