Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (width) (mm) | Clamp width (mm) | Contamination level | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
847.19 € | 50 Pieces Per Package | 1 pack | Available | 76 Days | 1 | 8 | 8 | 3 | - | ||
829.69 € | 50 Pieces Per Package | 1 pack | Available | 75 Days | - | - | - | - | - | ||
829.69 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 1 | 8 | 8 | 3 | - | ||
840.63 € | 50 Pieces Per Package | 1 pack | Available | 21 Days | 1 | 8 | 8 | 3 | - | ||
901.84 € | 50 Pieces Per Package | 1 pack | Available | 21 Days | 1 | 10 | 10 | 3 | - | ||
901.84 € | 50 Pieces Per Package | 1 pack | Available | 21 Days | 1 | 10 | 10 | 3 | - | ||
304.99 € | 50 Pieces Per Package | 1 pack | Available | 75 Days | 1 | 8 | 8 | - | 17.267 | ||
869.04 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 2 | 8 | 8 | 3 | - | ||
803.47 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 8 | 8 | 3 | - | ||
825.32 € | 50 Pieces Per Package | 1 pack | Available | 75 Days | 1 | 8 | 8 | 3 | - | ||
814.39 € | 50 Pieces Per Package | 1 pack | Available | 21 Days | 1 | 8 | 8 | 3 | - | ||
901.84 € | 50 Pieces Per Package | 1 pack | Available | 21 Days | 1 | 10 | 10 | 3 | - | ||
901.84 € | 50 Pieces Per Package | 1 pack | Available | 76 Days | 2 | 10 | 10 | 3 | - | ||
945.57 € | 50 Pieces Per Package | 1 pack | Available | 21 Days | 1 | 10 | 10 | 3 | - |
Loading...
Product size (height)(mm) | 60 | Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 9 |
---|---|---|---|---|---|
Nominal current(A) | 10 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 28 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 2 | Colour | Grey | Connector type (category) | Fuse terminal |
Configuration | L | Connection (components) | Pull spring | Connector features | + swivelling fuse holder |
Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (width)(mm)
Clamp width(mm)
Contamination level
Weight(g)
Filter by standard shipping days
Optional Attributes