Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
726-621 |
726-622 |
726-671 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal current (A) | |
---|---|---|---|---|---|---|---|---|---|
- | 868.35 € | 10 Pieces Per Package | 1 pack | 7 Days | 0 | 8 | 76 | ||
- | 1,059.25 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 0 | 8 | 76 | |
868.35 € | 10 Pieces Per Package | 1 pack | 25 Days | 7 | 16 | - |
Loading...
Number of pins(Pole) | 32 | Product size (height)(mm) | 132 | Product size (width)(mm) | 34.60 |
---|---|---|---|---|---|
Min. cross section (flexible)(mm²) | 0.2 | Max. cross section (flexible)(mm²) | 16 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 | AWG max. | 6 |
Colour | Grey | Connector type (category) | PG terminal | Configuration | L |
Connection (components) | Pull spring | Industrial goods | Yes |